??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 025/040 KH 2273 2,5²
Bill of material
89600201
MD01
VAR__MANUID_
89600201
DESCSHORT
Short Description
Abox 025/040 KH 2273 2,5²
DESCLONG
Long Description
Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox /Abox Pro junction boxes from 2024., for position-fixed mounting of up to 6 terminals Wago 2273-205 in junction boxes Abox/Abox Pro 025 and 040 from 2024<br /><strong>Dimensions: </strong>23 x 70 x 27 mm
INTNO
International product number
4013902677016
MANUID
Product number of the Manufacturer
89600201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 025/040 KH 2273 2,5²
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0153
LENGTH
70
WIDTH
23
DEPTH
27
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04