??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SRD-FA
Description
IACJ - Displacement table - cross roller slide
Bill of material
IACJ2035
CODE
IACJ
GUIGE
specification
TYPE
Sink groove
MAT1
The main body material
aluminium alloy
MAT2
Guide material
SUJ2
SUR1
Main surface treatment
Black anodizing
SUR2
Guide surface treatment
-
MAT3
Cage material
SUS304
MAT4
Roller materials
SUJ2
ZDXC
maximum stroke
GZZJ
Roller diameter
W
Main sizeW
T
Main sizeT
L
Main size L
T1
Main sizeT1
T2
Main sizeT2
W2
Main sizeW2
W1
Slide mounting hole sizeW1
M
M - depth (mm)
Q
Slide mounting hole sizeQ
P
Slide mounting hole size P
DD1
DD2
HH1
Base mounting hole size HH1
L1
Main sizeL1
L2
Main sizeL2
L3
Main sizeL3
CN
Basic dynamic load
CON
Basic static load
FUN
load
MR
Static allowable torque of distortionMRN.M
MP
Static allowable torque of distortionMPN.M
MY
Static allowable torque of distortionMYN.M
G
weight kg
ZXPXD
Slider movement accuracy (center parallelism) [mm]
5
CBPXB
Slider movement accuracy (side parallelism) [mm]
8
LINK
https://www.srdfaa.com/category/26