??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBBWA - Ball valve/fully open (large flow)
Bill of material
FBBWA8A
CODE
code
FBBWA
SBXZ
Handle shape
Lever handle type
MAT
The main body material
C3771BE(brass)
MATE
Tee material
Fluorinated resin containing glass fiber
ZGSY
maximum working pressure
Water · Oil · Air · gas: 4.12PMA/saturated vapor: 1MPa
NO
No.
RC
Rc/(PT)
1/4
D
d
10 mm
S
20 mm
L
50 mm
H
37 mm
W
70 mm
LINK
link
https://www.srdfaa.com/category/39