??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBJPG - Screw in type connector/brass type/plug
Bill of material
FBJPG6A
CODE
code
FBJPG
MAT
Material
C3604
NO
No.
R
R(PT)
1/8
L
14 mm
B
12 mm
LINK
link
https://www.srdfaa.com/category/39