??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBM-22 - Radial Beam Coupling / Set Screw Type / Space-saving Type
Bill of material
SRBM-22-5x5
PN
Product No.
SRBM-22
FM
Fastening Method
Set Screw type
D
Outer Diameter
22.2
L
Length
19.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2