??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRG-16C(W) - Rigid Coupling
Bill of material
SRG-16C-3x3
PN1
Product No.
SRG-16C
FM
Fastening Method
General clamp type
D
Outer Diameter
16.0
L
Length
16.0
L1
7.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap