??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
STL25F-M - Safety Coupling
Bill of material
STL25F-M-TS4.5-N10
PN
Product No.
STL25F-M
TR
Torque Range
[N.m]
COL
Color of Spring
Red
NS
No. of Springs
6
D
Outer Diameter
54.0
L
Length
95.6
TL
Torque Limit
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2