??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT36 SPAA - Keyless High Torque Timing Pulleys 3GT Type
Bill of material
SATP-3GT-NT36-BW090-SPAA-O-6-HA
PN
Part No.
SATP-3GT-NT36-BW090-SPAA-O-6-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
36
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Diameter d
mm
PD
P.D.
34.38 mm
OD
O.D.
33.62 mm