??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT20 SPAA - Keyless High Torque Timing Pulleys - 5GT Type
Bill of material
SATP-5GT-NT20-BW120-SPAA-O-6-HA
PN
Part No.
SATP-5GT-NT20-BW120-SPAA-O-6-HA
STP
Surface Treatment of Pulley
NT
No. of Teeth
20
TNW
Type Nominal Width
PS
Pulley Shape
PSA
'O'
DD
Shaft Hole Diameter d
mm
PD
P.D.
31.83 mm
OD
O.D.
30.69 mm