??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
THK CO.,LTD.
Description
MTF - Miniature
Bill of material
MTF0805-2.7+38LC7T
MN
Model No.
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
ST
Stroke
0.0 mm
NL
Nut length
mm
FL
Length of Fixed side shaft end shape
0.000
SL
Length of Supported side shaft end shape
0.000 mm
ETP
Effective thread part
mm
NETP
Non-effective thread part (both sides) (Note 1
mm
NOTE1
Note 1
ACC
Accuracy Symbol
PN
Position of Nut
mm
FSS
Support unit (Fixed side)
SSS
Support unit (Supported side)
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-
FT
Flange type