您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
S2510M
ABB Installation Products
Adaptaflex
Metalic System - Conduit
TYPE S & SS FLEXIBLE STEEL CONDUIT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_conduit/adaptasteel_i_l_f_h_t_s_ss/adaptasteel_i_l_f_h_t_s.prj},{NB=S2510M},{CN=S25},{MAT=Galvanised Steel - General Purpose},{TRS=-50°C to +300°C},{TRM=-45°C to +250°C},{SIZE=25},{COLOR=Silver},{L=10},{A=25.0},{B=21.4},{C=55},{NOTE=3D Model is just a Segment of the Actual Model},{L1=10,25,50},{R=2},{S=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
ABB Installation Products
Description
TYPE S FLEXIBLE STEEL CONDUIT & TYPE S FITTINGS
Bill of material
S2510M
CN
Cat. No.
S25
S25
PN
Part No.
S2510M
S2510M
MAT
Material
Galvanised Steel - General Purpose
TRS
Temperature Range Static Applications
-50°C to +300°C
deg Celsius
TRM
Temperature Range Moving Applications
-45°C to +250°C
deg Celsius
SIZE
Nominal Conduit Size
25
25
mm
COLOR
Color
Silver
L
Reel Length
10.000
25.000
50.000
10.000
25.000
50.000
m
A
Outside Diameter
25.0
25.0
mm
B
Inside Diameter
21.4
21.4
mm
C
Minimum Bend Radius
55
55
mm
NOTE
Note
3D Model is just a Segment of the Actual Model