You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Informações sobre o selo de Controle de Qualidade
Catálogo: Turck
Created: 27.11.2023
Algumas particularidas do catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
4602951
Turck
Sensors
Inductive Sensors
Powered by
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Previews
3D
2D
Seleção de modelos em CAD
{turck/sensors/inductive20sensors/4602951.prj},{NB=4602951},{BMENB=4602951},{DF=6.400},{LG=40},{MUT=2},{SCH=2},{LED=1},{EKT=5},{DK=3},{LF=0.500},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/74/9a/4602951.png},{MASSZEICHNUNG=../../../_pool_/74/9a/4602951.png},{DESCSHORT=Inductive Sensor, With Increased Switching Distance},{DESCLONG=Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M8 x 1, Nickel-plated brass, Large sensing range, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection},{EAN=4047101411584},{MANUNAME=Turck},{MANUTYPEDESC=BI2-M08E-AN6X},{THR=Gewinderohr},{DGL=M8 x 1},{HNT=DIN439B M8x1},{LWT=DIN6798A M8a},{ANS=Kabel}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 1
HELP_VARIABLE
Company
Turck
Description
4602951 - Inductive Sensor, With Increased Switching Distance
Bill of material
4602951
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4602951
DESCSHORT
Short Description
Inductive Sensor, With Increased Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M8 x 1, Nickel-plated brass, Large sensing range, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101411584
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-M08E-AN6X
DF
Diameter of front cap
6.400
mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
40
mm
DGL
Design
M8 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6798A M8a
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
5
DK
External Diameter of the Cable
3
mm
LF
Length of front cap
0.500
mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink