??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2918 - Drainage grate
Bill of material
Fig. 2918 600
CODE
2918-060-00
DN
600 mm
FIGUR
2918
LODLEVEL
LOD-Level
TYP
Type
060
D2
850 mm
D3
721 mm
D4
1050 mm
H1
200 mm
H2
100 mm
R
Grate
689 mm
E
Insertion depth
50 mm
SH
Slot width
25 mm
S
Slot opening total
970 cm^2
SV
Intake capacity
1870 l/min
G
Total weight
127 kg
MOD
Model explanation
INFO
Info
Class E600, According to standard EN 124, Flat, With damping insert, With anti-rotation device, Seats machined