??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
264-132 to 264-142 - 2-conductor terminal strip, without push-buttons, suitable for Ex e II applications, with fixing flanges, for screw or similar mounting types, Fixing hole 3.2 mm Ø, 2.5 mm², CAGE CLAMP®
Bill of material
264-136
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
690 V
STROM
Current intensity
23 A
P
No. of poles
HOEHE
Height
22.00 mm
BREITE
Width
mm
TIEFE
Depth
32.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
lichtgrau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x pole width) | L1 = L + 9,6 mm | L2 = L + 16 mm
ECLASS71
eCl@ss 7.1
27-14-11-06