??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WMBerg
Description
P24S35 - Spur Gears - 24 Pitch - 3/8" Bore - 3/8" Face - AGMA Quality 10 - Pin style Hub - 20° Pressure Angle
Bill of material
P24S35-48
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel
DP
Diametrical Pitch
24
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
Inch
FW
Face Width
3/8 Inch