??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJS11_16 - Short-Headed Six-Hole Type
Bill of material
MJS11-D6-L5-V2-F4
CODE
Code
TYPE
Type
Short Head Inner Six Hole Type? Free Designation Type
MAT1
Material Chinese Standard
MAT
Materia Correspond
HRD
Hardness
SUR
Surface Treatment
D
mm
DTOL
D Tolerance
-0.004/-0.012
L
L minimum unit 1
mm
Enter value for L
L minimum unit 1
mm
cm
inch
ft
LTOL
L tolerance
+0.3/+0.5
V
V minimum unit 0.1
mm
Enter value for V
V minimum unit 0.1
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
S
3 mm
S1
10 mm
HH1
h1
2 mm
E
5 mm
M
4 mm
D1
6.5 mm
LINK
Website
Website Link