??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBN61_65 - Wave elastic washer/lock washer
Bill of material
TBN61-2
CODE
Code
TYPE
Type
Lock washer
MAT1
GB material
Q235
MAT2
equivalent material
SS400
ST
surface treatment
AS
Applicable Standards
DIN 9250S(STL)
ND
nominal diameter
mm
DD
d
2.2 mm
D
4.0 mm
TT
t
0.35 mm
HH
h max
0.60 mm
ASC
Applicable screw
2 mm
LINK
weblink
weblink