??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 327
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BBJ6800_6210-2RZS - Deep Groove Ball Bearing, With Rubber Seal Type, With Grease Type, Non-Contact/Contact Type
Bill of material
BBJ6210-2RZ
CODE
Code
BBJ
TYPE2
Type
CODE1
Bearing Type Code
6
ZCJD
Bearing Accuracy
CODE2
Post Code
MAT
Bearing Gb Material
GCr15
MAT1
Bearing Equivalent Material
SUJ2
MAT2
Seal Washers Material
Nitrile Rubber
TYPE
DD
d
mm
D
mm
B
mm
RR1
r1
mm
CR
Basic Load Rating Cr (Dynamic)N
KN
COR
Basic Rated Load Cor (Static) N
KN
RPM
Allowable Speed
1/min
DBMIN
Installation Size db(min)
mm
DBMAX
Installation Size db(Max)
mm
DA
Installation Size Da(Max)
mm
RR
Installation size r(max)
mm
GG
Weight (Reference)
g
LINK
Website
Website Connection