??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 16
HELP_VARIABLE
Company
ABB
Description
ACS580-0P-230V - Packaged Drive with Disconnect Means
Bill of material
ACS580-0P-046A-2-Architecture300
TC
Type Code
TYPE
UL Type
Type 1
CBD
Circuit Breaker Disconnect
LODDEST
LOD Destination
LODLEVEL
LOD Level
PLDHP
Power Nominal ratings - Light Duty (110% overload for 1 min)
HP
ILD
Current Nominal ratings - Light Duty (110% overload for 1 min)
A
PHDHP
Power Nominal ratings - Heavy Duty (150% overload for 1 min)
HP
I2HD
Current Nominal ratings - Heavy Duty (150% overload for 1 min)
A
FS
Frame Size
H
Height
mm
W
Width
mm
D
Depth
mm
WEIGHT
Weight
kg