您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
R1-SUN-SHIELD-ACS-4X-IP66-WITH DRIVE
ABB
AC Drives
ACS580
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb/ac_drives/acs580/accessories/580_01_acs_type_4x_ip66_sun_shield_asmtab.prj},{NB=R1-SUN-SHIELD-ACS-4X-IP66-WITH DRIVE},{FS=R1},{DRAWING=WITH DRIVE},{W=304},{D=407},{PPATH=580_01_type_4x_ip66_sun_shield_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
ABB
Description
580-01 ACS Type 4X IP66 Sun Shield
Bill of material
R1-SUN-SHIELD-ACS-4X-IP66-WITH DRIVE
PN
Part No.
R1-SUN-SHIELD-ACS-4X-IP66-WITH DRIVE
R1-SUN-SHIELD-ACS-4X-IP66-WITH DRIVE
DRAWING
Drawing
Shield with Drive
Sun Shield
Shield with Drive
Sun Shield
H
Height
619
619
mm
W
Width
304
304
mm
D
Depth
407
407
mm
WEIGHT
Weight
12.7
12.7
kg