카탈로그: ABB Automation
생성됨: 31.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ABB Automation
FET612.Y0.F1.70.F.0.A6.CWY.K0.M1.TC.TK1
ABB Automation
Measurement & Analytics
Flow Measurement Products
Electromagnetic Flowmeters (Metric)
Process industry
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{abb_automation/2_meas_prod/3_flow/el_magnetic/process_industry/fet_612.prj},{NB=FET612.Y0.F1.70.F.0.A6.CWY.K0.M1.TC.TK1},{BESTNR=FET612},{EXP=Y0},{BAU=F1},{PCL=70},{PS=F},{DIS=0},{AUS=A6},{CERT02=CWY},{OPT=K0},{DOK=M1},{PL=TC},{TEMP=TK1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Automation
Description
FET612 Electromagnetic Flowmeter - remote transmitter, for ProcessMaster / HygienicMaster
Bill of material
FET612.Y0.F1.70.F.0.A6.CWY.K0.M1.TC.TK1
BESTNR
Order Code
FET612
EXP
Explosion Protection Certification
Y0: Without
Y0: Without
BAU
Housing Type / Housing Material / Cable Glands
F1: Field-mount / Single compartment / Aluminium / 4 x M20 x 1.5
F2: Field-mount / Single compartment / Aluminium / 4 x NPT 1/2 in.
F1: Field-mount / Single compartment / Aluminium / 4 x M20 x 1.5
F2: Field-mount / Single compartment / Aluminium / 4 x NPT 1/2 in.
PCL
Protection Class Transmitter / Protection Class Sensor
70: IP 67 / IP 67
70: IP 67 / IP 67
PS
Power Supply
F: 100 ... 240 V AC 50 Hz / 24 ... 48 V DC
G: 100 ... 240 V AC 60 Hz / 24 ... 48 V DC
F: 100 ... 240 V AC 50 Hz / 24 ... 48 V DC
G: 100 ... 240 V AC 60 Hz / 24 ... 48 V DC
DIS
Display
Y0: Without
2: Display with Keypad
Y0: Without
2: Display with Keypad
AUS
Outputs
A6: Current output (active), 2 Digitial Outputs (passive)
A6: Current output (active), 2 Digitial Outputs (passive)
CERT02
Potable Water and Food & Beverage Approvals
Y0: Without
Y0: Without
OPT
Other Options
Y0: Without
KG: Gore-Tex Membrane
Y0: Without
KG: Gore-Tex Membrane
DOK
Documentation Language
M1: German
M5: English
MW: Language package Western Europe / Scandinavia
ME: Language package Eastern Europe
M1: German
M5: English
MW: Language package Western Europe / Scandinavia
ME: Language package Eastern Europe
PL
Device Identification Plate
TC: Adhesive label
Z9: Others
TC: Adhesive label
Z9: Others
TEMP
Temperature Range of Installation / Ambient Temperature Range
TK1: Standard / -20 ... 60 °C (-4 ... 140 °F)
TK1: Standard / -20 ... 60 °C (-4 ... 140 °F)