ABB - 1SAM201909R1021 + MSAH1 Shaft Supporter suitable for MS116, MS132/MO132
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Manual Motor Starters
Manual Motor Starters Accessories
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{abb_ww/low_voltage/control/manual_motor_starters/manual_motor_starters_acc/msah.prj},{NB=abb_1SAM201909R1021_MSAH1 Shaft Supporter suitable for MS116, MS132/MO132},{PN=1SAM201909R1021},{CTN=39269097},{EXTTYPE=MSAH1},{INVDES=MSAH1 Shaft Supporter suitable for MS116, MS132/MO132},{TYPE=MSAH1},{DES=Shaft Supporter},{LCP=Active},{DESCSHORT=MSAH1 Shaft Supporter},{DESCLONG=The shaft supporter MSAH1 can be used in door coupling solutions for operating manual motor starters MS116 or MS132 in the back of a switch cabinet from outside. It is used for supporting the shaft OXS6 in the extension of the handle (MSHD). It is mandatory for the usage of shafts longer than 130 mm.},{INTNO=4013614483615},{MANUID=1SAM201909R1021},{MANUNAME=ABB}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MSAH - Shaft Supporter
Bill of material
ABB - 1SAM201909R1021 + MSAH1 Shaft Supporter suitable for MS116, MS132/MO132
PN
Product Id
1SAM201909R1021
EXTTYPE
Extended Product Type
MSAH1
INVDES
Invoice Description
MSAH1 Shaft Supporter suitable for MS116, MS132/MO132
TYPE
Type
MSAH1
DES
Description
Shaft Supporter
DESCSHORT
Short Description
MSAH1 Shaft Supporter
DESCLONG
Long Description
The shaft supporter MSAH1 can be used in door coupling solutions for operating manual motor starters MS116 or MS132 in the back of a switch cabinet from outside. It is used for supporting the shaft OXS6 in the extension of the handle (MSHD). It is mandatory for the usage of shafts longer than 130 mm.
INTNO
International product number
4013614483615
MANUID
Product number of the Manufacturer
1SAM201909R1021
MANUNAME
Manufacturer Name
ABB
EF000215
Type of accessory/spare part
Connection piece for switch operating shaft
EF013236
Accessory
true
EF013237
Spare part
false
CTN
Customs tariff number
39269097
WEBLINK
Deeplink product page
Link to product detail page