ABB - 1SAM101923R0002 + MSMN Driver w. screw for manual motor staters, 6x6
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Manual Motor Starters
Manual Motor Starters Accessories
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{abb_ww/low_voltage/control/manual_motor_starters/manual_motor_starters_acc/msmn.prj},{NB=abb_1SAM101923R0002_MSMN Driver w. screw for manual motor staters, 6x6},{PN=1SAM101923R0002},{X=1},{CTN=85369095},{EXTTYPE=MSMN},{INVDES=MSMN Driver w. screw for manual motor staters, 6x6},{TYPE=MSMN},{DES=Driver},{LCP=Active},{DESCSHORT=MSMN Driver w. screw},{DESCLONG=MSMN drivers with coding can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. MSMN can be used with shafts OXS6 from 6mm up to 180 mm. Shafts can be applied in one designated position only. An uncoded driver is available as well (MSMNO).},{INTNO=4013614405334},{MANUID=1SAM101923R0002},{MANUNAME=ABB}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MSMN - Driver
Bill of material
ABB - 1SAM101923R0002 + MSMN Driver w. screw for manual motor staters, 6x6
PN
Product Id
1SAM101923R0002
1SAM101923R0002
EXTTYPE
Extended Product Type
MSMN
MSMN
INVDES
Invoice Description
MSMN Driver w. screw for manual motor staters, 6x6
MSMN Driver w. screw for manual motor staters, 6x6
TYPE
Sub Type
MSMN
MSMN
DES
Description
Driver
Driver
DESCSHORT
Short Description
MSMN Driver w. screw
MSMN Driver w. screw
DESCLONG
Long Description
MSMN drivers with coding can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. MSMN can be used with shafts OXS6 from 6mm up to 180 mm. Shafts can be applied in one designated position only. An uncoded driver is available as well (MSMNO).
MSMN drivers with coding can be used in door coupling solutions for operating manual motor starters MS116, MS132 or MS165 in the back of a switch cabinet from outside. MSMN can be used with shafts OXS6 from 6mm up to 180 mm. Shafts can be applied in one designated position only. An uncoded driver is available as well (MSMNO).
INTNO
International product number
4013614405334
4013614405334
MANUID
Product number of the Manufacturer
1SAM101923R0002
1SAM101923R0002
MANUNAME
Manufacturer Name
ABB
EF000215
Type of accessory/spare part
Connection piece for switch operating shaft
EF013236
Accessory
true
EF013237
Spare part
false
CTN
Customs tariff number
85369095
WEBLINK
Deeplink product page
Link to product detail page