??
User Profile Desktop
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
ABM SFERO
Description
LF Nut - 1 Clamping spring front locking
Bill of material
ABM SFERO - LF 18
TYPE
Type
LF 18
u
A
Thread
55 x 2.00
u
D
75
u
mm
B
68
u
mm
C
15
u
mm
BH
b x h
7 x 3
u
mm
F
65
u
mm
D1
4.2
u
mm
HC
Grub screw
2 grub screw M 5
u
UT
Unlocking Torque
105
u
Nm
MAL
Max Axial load
241 300
u
N
W
Weight
0.230
u
kg