??
User Profile Desktop
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
ABM SFERO
Description
LFE Nut - 2 Symetrical clamping springs balanced front locking
Bill of material
ABM SFERO - LFE 21
TYPE
Type
LFE 21
u
A
Thread
70 x 2.00
u
D
90
u
mm
B
82
u
mm
C
20
u
mm
BH
b x h
8 x 3,5
u
mm
F
81
u
mm
D1
4.2
u
mm
HC
Grub screw
4 grub screws M 5
u
UT
Unlocking Torque
400
u
Nm
MAL
Max Axial load
257 300
u
N
W
Weight
0.360
u
kg