??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.
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
ABM SFERO
Description
LR Nut - 1 Clamping spring radial locking
Bill of material
ABM SFERO - LR 18
TYPE
Type
LR 18
A
Thread
55 x 2.00
D
75 mm
B
68 mm
C
15 mm
BH
b x h
7 x 3 mm
HC
Grub screw
1 grub screw M 8
UT
Unlocking Torque
512 Nm
MAL
Max Axial load
168 900 N
W
Weight
0.230 kg