??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
ABM SFERO
Description
LRE Nut - 2 Symetrical clamping springs balanced radial locking
Bill of material
ABM SFERO - LRE 21
TYPE
Type
LRE 21
u
A
Thread
70 x 2.00
u
D
90
u
mm
B
82
u
mm
C
15
u
mm
BH
b x h
8 x 3,5
u
mm
HC
Grub screw
2 grub screws M 8
u
UT
Unlocking Torque
1174
u
Nm
MAL
Max Axial load
192 100
u
N
W
Weight
0.280
u
kg