??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
ABM SFERO
Description
LX Ring - 1 Clamping spring external front locking
Bill of material
ABM SFERO - LX 70
TYPE
Type
LX 70
u
A
Thread
70 x 1.50
u
D
48
u
mm
B
48
u
mm
C
15
u
mm
D1
4.2
u
mm
HC
Grub screw
2 grub screw M 5
u
MAL
Max Axial load
248 200
u
N
W
Weight
0.21
u
kg