카탈로그: ACE Shock Absorbers
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
SC4525EUM-7-AH
ACE Shock Absorbers
Magnum Models
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{ace_stossdaempfer/industrie_stossdaempfer/sc4525_bis_sc4550_asmtab.prj},{NB=SC4525EUM-7-AH_25_1_1_0_0_0_0_0},{ARTNR=SC4525EUM-7},{HUB=25},{HUBST=25},{HUBST1=25,[0:25/0.1]},{ZUB=1},{ZUB2=1},{VERSCH=0},{FUSSAD=0},{FUSSL=0},{WL=0},{WR=0},{AK=1},{MEMAX=22679},{A=189},{B=25},{L1MIN=50},{L1MAX=112},{L2=139},{L3=62.5},{L5MAX=68},{L6MAX=244},{W3=340},{W4=107000},{MEMIN=12700},{RMIN=67.000},{RMAX=104.000},{KR=0.03},{AMAX=4},{GEW=1.27},{INFO=Datenblatt},{VERS=3},{NMST=0.000},{VERSNM=2},{VERSCR=2},{VERSQF=2},{VERSBV=3},{VERSBVQF=3},{VERSS=2},{VERSPU=2},{VERSPB=3},{SIZE=45},{PPATH=assemblies/sc4525_bis_sc4550_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
ACE Shock Absorbers
Description
SC4525 bis SC4550 - Magnum Models
Bill of material
SC4525EUM-7-AH
ARTNR
Part no.
SC4525EUM-7
SC4525EUM-7
HUB
Max. Stroke
25
25
mm
HUBST
Stroke
mm
값 입력 HUBST
Stroke
mm
cm
inch
ft
확인
ZUB
Accessories
Choice
C (Clevis Mounting Kit)
without accessories
Choice
C (Clevis Mounting Kit)
without accessories
ZUB2
Accessories
AH (Stop Collar)
NM (Locknut)
QF (Square Flange)
BV (Side Load Adapter with Locknut)
CR (Clevis Flange)
S (Side Foot Mounting Kit)
AH (Stop Collar)
NM (Locknut)
QF (Square Flange)
BV (Side Load Adapter with Locknut)
CR (Clevis Flange)
S (Side Foot Mounting Kit)
VERSCH
Displacement
0.000
0.000
mm
FUSSAD
Position Side Foot Mountig Kit
-
-
mm
FUSSL
Distance
0.000
0.000
mm
WL
Angle
0.000
0.000
°
AK
Attachment Parts
Button
PU-Kopf PP
PB (Steel Shroud)
CF (Rod Clevis)
Button
PU-Kopf PP
PB (Steel Shroud)
CF (Rod Clevis)
MEMAX
Effective Weight me
22679
22679
kg
A
Length
189
189
mm
B
Distance
25
25
mm
L1MIN
Distance
50
50
mm
L1MAX
Distance
112
112
mm
L2
Length
139
139
mm
L3
Distance
62.5
62.5
mm
L5MAX
Distance
68
68
mm
L6MAX
Length
244
244
mm
W3
Max. Energy Capacity
340
340
Nm/h
W4
Max. Energy Capacity
107000
107000
Nm/h
MEMIN
Effective Weight me
12700
12700
kg
RMIN
min.
67.000
67.000
N
RMAX
max.
104.000
104.000
N
KR
Rod Reset Time
0.03
s
AMAX
Max. Side Load Angle
4
4
°
GEW
Weight
1.27
1.27
kg
INFO
Product Specification
Data sheet