您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 70307353509 Tee short spigot PE 100-RC black 355 SDR9 ISO S-4
agru
AGRULINE
PE100-RC Piping System FM 250 psi
Fittings with short Spigot
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_250_psi/fittings_with_short_spigot/307_1.prj},{NB=AGRU_70307353509_Tee_short spigot_PE 100-RC black_355 SDR9 ISO S-4 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70307353509},{M=70307353509},{BILDCODE=307.1},{WEIGHT=35.000},{DIMENSIONLANG=355 SDR9 ISO S-4},{DURCHMESSER=355},{EXT_BEZ_1=Tee},{EXT_BEZ_2=short spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=machined},{VERBINDUNG=Butt-welding},{DA=355.000},{S=39.700},{L=560.000},{L3=75.000},{D1=550.000},{Z=352.500},{X1=70001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
agru
Description
307.1 - Tee
Bill of material
AGRU_70307353509_Tee_short spigot_PE 100-RC black_355 SDR9 ISO S-4
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
70307353509
70307353509
M
Article number
70307353509
70307353509
BILDCODE
Image Code
307.1
WEIGHT
Weight
35.000
35.000
kg
DIMENSIONLANG
Dimension long
355 SDR9 ISO S-4
355 SDR9 ISO S-4
DURCHMESSER
Dimension short
355
355
EXT_BEZ_1
Description 1
Tee
EXT_BEZ_2
Description 2
short spigot
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Butt-welding
DA
Outside diameter (DAOD)
355.000
355.000
mm
S
39.700
39.700
mm
L
Dimension L
560.000
560.000
mm
L3
75.000
75.000
mm
D1
550.000
550.000
mm
Z
352.500
352.500
mm
X1
70001