??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
AHP Merkle
Description
BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
Bill of material
BZ 500.50/32.77.201.25
D
Piston diameter
50
u
mm
D1
Rod diameter
32
u
mm
BF
Model
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBWAHL2
Quick delivery programme help
Selected stroke is quick delivery programme
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
FKT
Operation mode
DA
Seal choice
BF09
through style piston rod
SCHALTER
switch
STECKER
other switch options
SCHALTER2
Switching options
NT
Keyway / Centre band
H2
Keyway distance
mm
ENTL
Vented
ZUB
Accessories
G4
Locking thread
SPS
Signal sensing at rod end
mm
SPK
Signal sensing at piston end
mm
PDF
catalog page
click here to show catalog page
VOLUMENV
oil volume extended
49.1 cm³
VOLUMENR
oil volume retracted
29.0 cm³
IDDRUCKPDF
Maximum operating pressure
500 bar