카탈로그: AIRBEST
생성됨: 16.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AIRBEST
SHB63N-M10F
AIRBEST
Suction cup
SHB Heavy-load bellows suction cup
SHB Heavy-load bellows suction cup (with level compensator )
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{airbest/vacuum_pads/shb/shb_ms/shb_ms_asmtab.prj},{NB=SHB63N-M10F},{SCT=SHB63},{MS=N},{DCSV=},{DS=63},{CF=M10F},{D1=8},{D2=8},{D3=4},{H=43.0},{H11=73.0},{H12=80.0},{H21=6},{H22=58.0},{M2=4-M4},{M11=4},{S=37},{S11=24},{S21=22},{INFOTEXT=Dimensions},{HP=31.5},{PPATH=assemblies/shb_ms_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
AIRBEST
Description
SHB - Heavy-duty bellows suction cup(With level compensator)
Bill of material
SHB63N-M10F
SCT
Suction cup model
SHB63
SHB63
MS
Material&specification
N:NBR
WS:White silicone
N:NBR
WS:White silicone
DCSV
Vacuum entry connection
Nil:Vertical,female thread connection
R1: Vertical Rc1/8 Male thread connection
LR1:Lateral,Rc1/8 Female thread connection
Nil:Vertical,female thread connection
R1: Vertical Rc1/8 Male thread connection
LR1:Lateral,Rc1/8 Female thread connection
CF
Connection thread
M10F:M10 Female thread
G2F:G1/4 Female thread
M10F:M10 Female thread
G2F:G1/4 Female thread
D
d
8
8
mm
H
43.0
43.0
mm
H1
0.0
mm
H2
0.0
mm
G
M10x1.5
M10x1.5
M
5-M5
5-M5
LG
11.5
11.5
mm
S
37
37
mm
S1
0
mm
S2
0
mm
INFOTEXT
More details
Dimensions