??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aircomp
Description
EV8 1/4” 22 3 SL BS OO M - 3-2 double solenoid valve
Bill of material
1282133003
CODE
Code
1282133003
REF
Reference
EV8 14” 22 3 SL BS OO M
F
Function
3-2
C
Connection
G1/4 Pollici
Q
Flow rate
1000 Nl/min
R
Return
BS
O
Option
OO
P
Working pressure
1÷10 Bar
TA
Valve size
22 mm
M
Material
Metallo