??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
AKO Armaturen
Description
OV(PA/PA2) - Mechanical pinch valves, single acting
Bill of material
OV050.01.30PA
OV
TYP
Type
Mechanical pinch valves_OV
DN
Nominal Width
50
u
M
Sleeve
GW
Body material
Aluminum
CNSMASSEXACT
Weight
12.0
u
kg
INFO
Product Info
HTML (Online)
AF
Actuations
Typ PA
u
A
246
u
mm
B
438
u
mm
C
165
u
mm
S
Screws
4
u
TK
125
u
mm
D
18
u
mm
PSMAX
3
u
bar