??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Oct 1, 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 94
HELP_VARIABLE
Company
Alfa Laval
Description
Pharma-line S - Pharma-line S Double Tube Sheet Shell & Tube Heat Exchanger
Bill of material
9615012521
IDNR
Item No
INFO
Product specification
data sheet
PRODUCT
Model name
SIZE1
Product connection size
SIZE2
Shell connection size
MOVEXN
Item description
MOVEXD
Extra description
VOL1
Volume shell side
l
VOL2
Volume tube side
l
MASS
Weight empty
kg
NZT
Nozzles size Tube
NZF
Nozzle size flange
A
A (Distance)
mm
B
B (Diameter)
mm
C
C (Height)
mm
D
D (Distance)
mm
E
E (Distance)
mm
F
F (Length)
mm
G
G (Distance)
mm
I
I (Distance)
mm
J
J (Height)
mm
L
L (Height)
mm
K
K (Diameter)
mm
PVC
Pressure vessel code
DP
Design pressure / Shell side
-1/10 bar (g)
DT
Design temperature / Shell side
-10/200 °C
MAT1
Material / Shell side
SS 304/304L
MAT2
Material / Media side (tube)
SS316L
STND1
Connection standard & size / Shell side
Flange: DIN2635/EN1092-1
STND2
Connection standard & size / Media side (tube)
NAC plate for Tri-clamp
SURFACE
Surface finish
INS
Insulation