You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9614365853
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/gm_row_asmtab.prj},{NB=9614365853},{CODE=P(2):PCG02ESCBS5AL2NLA065NYYNNABBNNNN},{IDNR=9614365853},{DESC=PUMP GM-2/65 0.55kW 50HZ 220-240D/380-420Y SMS SSS C/SIC EPDM BLASTED LEGS/SHROUD},{CAS29=100},{ALSIS=5313},{W=15.500}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 343
HELP_VARIABLE
Company
Alfa Laval
Description
GM & GM-A - Centrifugal Pumps
Bill of material
9614365853
CODE
Config code
P(2):PCG02ESCBS5AL2NLA065NYYNNABBNNNN
P(2):PCG02ESCBS5AL2NLA065NYYNNABBNNNN
IDNR
Item number
9614365853
9614365853
DESC
Description
PUMP GM-2/65 0.55kW 50HZ 220-240D/380-420Y SMS SSS C/SIC EPDM BLASTED LEGS/SHROUD
PUMP GM-2/65 0.55kW 50HZ 220-240D/380-420Y SMS SSS C/SIC EPDM BLASTED LEGS/SHROUD
CAS29
Frame size
100
ALSIS
AlfaLaval code
5313
W
Weight
15.500
15.500
kg
INFO
Data Sheet
Data sheet
CAS1VIS
Pump Principle
Centrifugal Pump
CAS2VIS
Pump Type
GM
CAS3VIS
Model
02
02
CAS4VIS
Elastomer
EPDM
EPDM
CAS5VIS
Seal Type
SSS (Single Shaft Seal)
CAS6VIS
Seal Material
Carbon/Silicone carbidge (C/SIC)
Carbon/Silicone carbidge (C/SIC)
CAS7VIS
Surface (Internal)
Standard - blasted
CAS8VIS
Connection
Union SMS
Union SMS
CAS9VIS
Frequency
50 Hz
50 Hz
CAS10VIS
Motor Size
3/4
CAS11VIS
Voltage
208-230/460
CAS12VIS
Number of poles & RPM
2 Poles - 3000/3600 RPM
2 Poles - 3000/3600 RPM
CAS13VIS
Motor Options
TENV
TENV
CAS14VIS
Motor Vendor
AL Specified
AL Specified
CAS15VIS
Max Inlet pressure
4 Bar
CAS16VIS
Impeller Size
Ø065
Ø065
CAS17VIS
Impeller option
No option
No option
CAS18VIS
Shroud
With Shroud
With Shroud
CAS19VIS
Legs
With Legs
With Legs
CAS20VIS
Heating Jacket
Without Heating Jacket
CAS21VIS
Casing Drain
Without Casing Drain
CAS22VIS
Outlet position
00 Deg
CAS23VIS
Inlet size
38/40
38/40
CAS24VIS
Outlet size
38/40
38/40
CAS25VIS
Certificates
No certificate
CAS26VIS
Special flush arrangement (Basic)
Without Special flush arrangement (Basic)
CAS27VIS
1/2 diaphragm valve - air actuated
Without 1/2 Inch diaphragm valve - air actuated
CAS28VIS
Product Wetted Parts (Have been used for Flow meter)
316