??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 30
HELP_VARIABLE
Company
Alfa Laval
Description
DV-ST Tank outlet DIN 11850 - Unique Diaphragm Valves
Bill of material
9615037601
IDNR
Item number
PRODUCT
Product description
BODYTYPE
Body type
Tank outlet
TUBESTANDARD
Tube standard
DIN 11850
BODYMATERIAL
Material type
Block
PORTSIZE
Port size
CONNECTION
Connection type
DIAPHRAGMCON
Diaphragm holder type
DIAPMATERIAL
Diaphragm material
ACTUATION
Actuation
Pneumatic actuator
ACTFUNCTION
Actuator function
ACTHP
High power actuation (Yes/No)
ACTMATERIAL
Actuator material
SS/SS
SEATSIZE
Seat size
SURFACEFINISH
Surface finish
CUSTOMDOC
Custom documentation
DRYWEIGHT
Weight
kg
REPLACEDBY
Replaced by
STILL ACTIVE