??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Upper Plug, Spiral Clean None, No Leakage Chamber Cleaning, 4-Inch - Mixproof Valve
Bill of material
9613303137
IDNR
Valves Order Code
9613303137
CODE
CAS CODE INPUT
MP(2):SF101101NW229BNNNNEUNNB6XXXXX
PRODUCT
Product Type
ROW Version Standard
INFO
Data Sheet
Data Sheet
AVAILABILITY
Available
CAS2VIS
Lower Valve body size
4-Inch
CAS3VIS
Upper Valve body size
4-Inch
CAS5VIS
House configuration
Welded houses
CAS7VIS
Fittings on ports
None
CAS8VIS
Fittings on ports
None
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Upper
CAS13VIS
Spiral Cleaning of spindel
No
CAS14VIS
Spiral cleaning of leakage chamber
No
CAS15VIS
Internal cleaning (Seat lift)
Both
CAS16VIS
Actuator size
5-Strong