??
User Profile Desktop
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfamak
Description
ef_00170_007_a
Bill of material
EF 00170 007 A
NAME
Name
ef_00170_007_a
CODE
EF 00170 007 A
ST
Stroke
7 mm
L
Total length
44 mm
LMIN
Minimum length
37 mm
SF
Safety Stroke
1 mm
D
Øbody
19 mm
DD
ØRod
10 mm
PMAX
Pressure
180 bar
PMIN
Pressure
20 bar
F0
Initial Force
145 daN
F1IS
Isothermal end force
211 daN
F1PS
Politropic final strength
255 daN
V
Volume
1.4 cm^3
S
Surface
0.8 cm^2
W
Weight
0.07 kg