??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
6900 - Up to 1,600 LBS
Bill of material
S6904-A46H-ALT-RB
PN
Part Number
S6904-A46H-ALT-RB
SER
Series
6900 Series
TYPE
Type
FT
Fastening
Top Plate
SIZE
Size
6 1/4" x 4 1/2" (A46H)
D
Diameter
Inch
W
Tread Width
2 Inch
FIN
Finish
Corrosion Resistant Bright Zinc
WT
Wheel Type
COL
Wheel Color
B
Bearing Type
H
Overall Height
5 5/8 Inch
CAP
Capacity
750 lbs.
WGT
Weight
8.03 lbs.
BR
Brake Options
R
Swivel Radius
3 13/16 Inch
TG
Thread Guards
SW
Side Washers