카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
562272
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Vertical link clamps and toggle clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{amf/hysp/620_he_ve_sp/amf6958ck-xx-04.prj},{NB=AMF562272 - 6958CK-16-04},{BESTNR=562272},{ARTNR=6958CK-16-04},{PDF=PDF},{B=12},{B1=3},{C=19},{G=90},{K=7.5},{L=32.7},{N=10},{P=15},{R=2},{R1=2.0},{GEW=34},{CTN=84662020},{EAN=000000000},{VERS=1},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958CK-XX-04 - Clamp arm out of steel, for No. 6958CK
Bill of material
562272
BESTNR
Order No.
562272
562272
ARTNR
Article No.
6958CK-16-04
6958CK-16-04
PDF
catalog sheet
PDF
B
12
12
mm
B1
3
3
mm
C
19
19
mm
G
90
Grad
K
7.5
7.5
mm
L
32.7
32.7
mm
N
10
10
mm
P
15
15
mm
R
2
mm
R1
2.0
2.0
mm
GEW
Weight
34
34
g
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes