??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6965 - Hydraulic Compensating Clamp
Bill of material
320333
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SP
max. clamping force
2 kN
KK
max. locking force
1 kN
HUB
Clamping stroke
12 mm
AHUB
Compensating stroke
3 mm
ZD
Pin dia.
mm
R
Thread
G 1/8 英寸
OR1
OR-1 - O-ring
550265
GEW
Weight
1675 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes