카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
73908
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Pull-down clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{amf/mesp/709_niederzug/amf6498ft_assmtab.prj},{NB=AMF73908},{BESTNR=73908},{NUT=14},{GR=M12x14},{H=30},{B=70},{E1=40},{E2=65},{G=M12},{L=110},{R=50},{GEW=1330},{CTN=84662020},{EAN=4020772073909},{VERS4762=1235},{VERS508=1214},{PPATH=amf6498ft_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498FT - Base plate with groove
Bill of material
73908
BESTNR
Order No.
73908
73908
NUT
Slot
14
14
mm
GR
Size
M12x14
M12x14
H
30
30
mm
B
70
70
mm
E1
40
40
mm
E2
65
65
mm
G
Thread
M12
M12
mm
L
110
110
mm
R
50
50
mm
GEW
Weight
1330
1330
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073909
4020772073909
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes