??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6425AP - Bearing, point
Bill of material
562013
BESTNR
Order No.
562013
D
Diameter
75 mm
D1
Diameter
20.5 mm
H
24.7 mm
R
140 mm
AW
+/- 3° °
GEW
Weight
651 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022891
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes