카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
78543
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{amf/modular/204_position/amf6363_016.prj},{NB=AMF78543},{BESTNR=78543},{ARTNR=6363-12-016},{GR=12},{D=16},{D1=40},{GEW=825},{D2=38},{H=100},{E=10},{F=70},{L1=30},{S=13},{S1=20},{CTN=84679900},{EAN=4020772078546},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-016 - Cylindrical stop
Bill of material
78543
BESTNR
Order No.
78543
78543
ARTNR
Article No.
6363-12-016
6363-12-016
GR
Size
12
12
D
Diameter
16
16
mm
D1
Dist. fr. face to loc. holes
40
40
mm
GEW
Weight
825
825
g
D2
Diameter
38
38
mm
H
100
100
mm
E
10
10
mm
F
70
70
mm
L1
30
30
mm
S
Diameter
13
13
mm
S1
Diameter
20
20
mm
CTN
Customs tariff number
84679900
EAN
European Article Number
4020772078546
4020772078546
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes