카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
558175
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{amf/scsp/906_niro/amf68300nit_assmtab.prj},{NB=AMF558175_0_19.5},{BESTNR=558175},{GR=2},{PDF=PDF},{HANDGRIFF=schwarz},{VERSCLR=6},{F1=1.6},{F2=3.0},{AS=M6 x50},{GEW=450},{WB=0},{ALPHA=90},{A=8},{B=71},{C=26.0},{D=6.5},{E=39.0},{VB=19.5},{F=14.0},{H=28.0},{H1=51},{H2=110},{HWMIN=-1.0},{HWMAX=12.0},{I=16},{K=7.0},{L=224},{M=23.5 - 34},{N=46.0},{P=52.0},{CTN=84662020},{EAN=4020772019259},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf68300ni_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68300NIT - Horizontal acting toggle clamp PLUS, with increased clamping force
Bill of material
558175
BESTNR
Order No.
558175
558175
GR
Size
2
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
1.6
1.6
kN
F2
Force F2
3.0
3.0
kN
AS
Clamping screw
M6 x50
M6 x50
mm
GEW
Weight
450
450
g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90
90
°
A
8
8
mm
B
71
71
mm
C
26.0
26.0
mm
D
Diameter
6.5
6.5
mm
E
39.0
39.0
mm
VB
Adjustment distance
mm
값 입력 VB
Adjustment distance
mm
cm
inch
ft
확인
F
14.0
14.0
mm
H
28.0
28.0
mm
H1
51
51
mm
H2
110
110
mm
HWMIN
-1.0
-1.0
mm
HWMAX
12.0
12.0
mm
I
16
16
mm
K
7.0
7.0
mm
L
224
224
mm
M
23.5 - 34
23.5 - 34
mm
N
46.0
46.0
mm
P
52.0
52.0
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019259
4020772019259
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes