카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
93559
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Pneumatic swing clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{amf/scsp/910_schwenk/amf6829k_assmtab.prj},{NB=AMF93559_ 1 1},{BESTNR=93559},{ARTNR=6829KL-25},{PDF=PDF},{GR=25},{TYPV=links schwenkend},{F3=0.17},{ASC=M 6},{GEW=500},{POS=1},{OPT=1},{D2=5.5},{D3=M40x1,5},{E=25.0},{F=50},{G=37},{G6=23},{H=30},{H1=135},{H2=62},{H3=25},{H5=15},{H6=11.5},{I=16.0},{M=50},{O=M 8},{P=66},{R=M 5},{W=14},{KD=25},{Y=13},{ROT=-90},{HUB=26.0},{CTN=84662020},{EAN=4020772093556},{VERS=2502},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung},{PPATH=amf6829k_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829K - Swing clamp, pneumatic, flange-mounting version, double-acting
Bill of material
93559
BESTNR
Order No.
93559
93559
ARTNR
Article No.
6829KL-25
6829KL-25
PDF
catalog sheet
PDF
GR
Size
25
25
TYPV
version
left swinging
left swinging
F3
Force
0.17
0.17
kN
ASC
Connecting thread for clamping screws
M 6
M 6
GEW
Weight
500
500
g
POS
Position
clamped
Clamping stroke
unclamped
clamped
Clamping stroke
unclamped
OPT
Options
without
with clamping arm
without
with clamping arm
D2
Diameter
5.5
5.5
mm
D3
Thread
M40x1,5
M40x1,5
mm
E
25.0
25.0
mm
F
50
50
mm
G
37
37
mm
G6
23
23
mm
H
30
30
mm
H1
135
135
mm
H2
62
62
mm
H3
25
25
mm
H5
15
15
mm
H6
11.5
11.5
mm
I
16.0
16.0
mm
M
50
50
mm
O
M 8
M 8
mm
P
66
66
mm
R
M 5
M 5
인치
W
Diameter
14
14
mm
KD
Piston diameter
25
25
mm
Y
Clamping stroke
13
13
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093556
4020772093556
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung