??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IL - Assembly element BP10.3 and BP20, pneumatic, with indexing
Bill of material
534495
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
kN
HK
Holding force
kN
B1
Diameter
13.5 mm
D
Diameter
114 mm
D1
Diameter
25 mm
D2
Diameter
16 mm
DN
Diameter
32 mm
E
11.25 mm
H
100 mm
H1
40 mm
K
8 mm
S1
5.5 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes