카탈로그: Amphenol FCi
생성됨: 08.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
59202-S22-02-040LF
Amphenol FCi
Board to Board Connectors
2.00mm Board to Board Signal
Minitek® 2.00mm
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{amphenolfci/btb/2_00_mm/minitek_2_00/59202_asmtab.prj},{NB=59202-S22-02-040LF},{SERIES=59202},{LEAD=2 - Surface Mount (SMT)},{SS=0 - SMT},{PLOPT=S},{OAL=06.5},{N=02},{PAOPT=-},{STH=4.0},{LF=LF - Lead Free},{A=1.00},{B=2.00},{PITCH=2.00},{SQ=0.51},{PPATH=59112_parts/59202_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
59202 - Stacking Headers - Double Row - Vertical - Surface Mount
Bill of material
59202-S22-02-040LF
PN
Part No.
59202-S22-02-040LF
SERIES
Series
59202
LEAD
Lead
2 - Surface Mount (SMT)
PLOPT
Plating Options
S - 0.38µm Gold on Contact Area, 0.38µm Gold on Tail
G - 0.76µm Gold on Contact Area, 0.76µm Gold on Tail
F - 0.20µm Gold on Contact Area, 0.20µm Gold on Tail
T - 0.76µm Gold on Contact Area, 2.54µm 100% Matte Tin on Tail
K - 0.76µm GXT on Contact Area, 2.54µm 100% Matte Tin on Tail
H - Gold Flash on Contact Area, 2.54µm 100% Matte Tin on Tail
M - 2.54µm Matte Tin on Contact Area, 2.54µm 100% Matte Tin on Tail
S - 0.38µm Gold on Contact Area, 0.38µm Gold on Tail
G - 0.76µm Gold on Contact Area, 0.76µm Gold on Tail
F - 0.20µm Gold on Contact Area, 0.20µm Gold on Tail
T - 0.76µm Gold on Contact Area, 2.54µm 100% Matte Tin on Tail
K - 0.76µm GXT on Contact Area, 2.54µm 100% Matte Tin on Tail
H - Gold Flash on Contact Area, 2.54µm 100% Matte Tin on Tail
M - 2.54µm Matte Tin on Contact Area, 2.54µm 100% Matte Tin on Tail
OAL
Overall Length
06.5
07.9
08.5
10.1
11.9
12.4
13.9
15.5
17.4
19.4
06.5
07.9
08.5
10.1
11.9
12.4
13.9
15.5
17.4
19.4
mm
LS
Pin Style
22
N
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
PAOPT
Packaging Option
- Poly Bags
U - Tubes (Please contact Amphenol for availability)
P - Tube with Pick-up Cap (Please contact Amphenol for availability)
A - Tape and Reel with Pick-up Cap (Please contact Amphenol for availability)
- Poly Bags
U - Tubes (Please contact Amphenol for availability)
P - Tube with Pick-up Cap (Please contact Amphenol for availability)
A - Tape and Reel with Pick-up Cap (Please contact Amphenol for availability)
STH
Stacker Height
mm
값 입력 STH
Stacker Height
mm
cm
inch
ft
확인
LF
Lead Free Option
LF - Lead Free