You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
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
Informações sobre o selo de Controle de Qualidade
Catálogo: Amphenol Sine Systems
Created: 277.02.2018
Algumas particularidas do catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT06123PNH
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Previews
3D
2D
Seleção de modelos em CAD
{amphenolsine/ecomate/ecomate_rm/rt06123pnhxx.prj},{NB=RT06123PNH},{PN=RT06123PNH},{DSC=Plug, 3 Position, Male, Shell Size 12},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT06123PNH-Plug-3-Position-Male-Shell-Size-12-Compatible-to-part-UT06123PH_p_1086.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 2
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RT06123PNHXX - ECOMATE, Plug, 3 Position, Male, Shell Size 12
Bill of material
RT06123PNH
PN
Part No.
RT06123PNH
RT06123PNH
DSC
Description
Plug, 3 Position, Male, Shell Size 12
Plug, 3 Position, Male, Shell Size 12
INFO
More Product Information
Link to Product Page